EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque.
- Encoder resolution option 17bits / 23bits
- High servo control bandwidth allows for precise angular motor positioning
- Quick and easy installation interface
- Rated output 50 W - 2 KW
- IP65 and optional brake and key
Unit of Measure
Specifications
Rated Power [W] |
N/A 50 |
Rated Torque [N.m] |
N/A 0.16 |
Rated Speed [rpm] |
N/A 3000 |
Max. Speed [rpm] |
N/A 6000 |
Max. Torque [N.m] |
N/A 0.59 |
Drive Input Voltage [V] |
N/A AC220 |
Rated Current [Arms] |
N/A 0.64 |
Max. Current [Arms] |
N/A 2.8 |
Torque Constant [N.m/Arms] |
N/A 0.25 |
Back emf Constant [Vrms/krpm] |
N/A 18.526 |
Resistance (line to line) [Ω] |
N/A 25.24 |
Inductance (line to line) [mH] |
N/A 13.09 |
Insulation Class |
N/A Class F |
Protection Class |
N/A Total enclosed, self-cooled, IP65 (except for shaft and connector) |
Insulation Resistance |
N/A 10MΩ, DC 500V |
Insulation Voltage Resistance |
N/A AC1500V, 60 seconds |
Weight (with brake) [kg] |
N/A 0.56 |
Weight (without brake) [kg] |
N/A 0.36 |
Encoder Type |
N/A Absolute |
Motor Shaft |
N/A With key and center tap /without oil seal |