Unit of Measure

Specifications

Type

N/A Drive

Weight

N/A 1.76 kg

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 1.2kW

Output Power Rated Current [Arms]

N/A 28.3

Output Power Peak Current [Arms]

N/A 9.4

Three Phase Rated Voltage

N/A 200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 6.8

Single Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Single Phase Input Power Rated Current [Arms]

N/A 12.8

Fan Cooling

N/A Yes

Standard or Digital Fieldbus Support

N/A Standard

Input AC Voltage Phase

N/A 1ø , 3ø

Dimensions

Depth

N/A 190 mm

Width

N/A 65 mm

Height

N/A 188 mm