Ultra-thin (DMT) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMT series is designed ultra thin. The very low profile allows for very large shafts for design flexibility. This is an external rotation direct drive rotary tabl with high thrust force density and highly rigid design.
Items |
DMTB2-00SP00-S0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-P0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-S1-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-P1-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTF2-10SP00-S0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
|||||
Diameter | N/A 290 mm | N/A 290 mm | N/A 290 mm | N/A 290 mm | N/A 390 mm | |||||
Height | N/A 22 mm | |||||||||
Encoder type | N/A Incremental | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A PTC Sensor | |||||||||
IP | N/A IP40 | |||||||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 5um/30um | N/A 30um/30um | N/A 5um/30um | N/A 30um/30um | |||||
Accuracy compensation | N/A without compensation | N/A without compensation | N/A plus or minus 10 arc-sec | N/A plus or minus 10 arc-sec | N/A without compensation | |||||
Cable length | N/A 3M | |||||||||
Connector | N/A Dsub | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | |||||||||
Continuous Torque | N/A 9.1 N·m | N/A 9.1 N·m | N/A 9.1 N·m | N/A 9.1 N·m | N/A 19 N·m | |||||
Finish | N/A Metallic | |||||||||
|