The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder
Items
DMN-Series-Drive2

Low Profile (DMN) Direct Drive Rotary Tables

Direct-Drive-Motor-DMN-Series-Silver

Low Profile (DMN) Direct Drive Rotary Tables

DMN-Series-Drive2

Low Profile (DMN) Direct Drive Rotary Tables

DMN-Series-Drive2

Low Profile (DMN) Direct Drive Rotary Tables

DMN-Series-Drive2

Low Profile (DMN) Direct Drive Rotary Tables
Rotation N/A Internal
Diameter N/A 65 mm
Height N/A 60 mm
Encoder type N/A Incremental
Hall sensor N/A None
Coil N/A Standard
Thermal sensor N/A PTC Sensor
IP N/A IP40
Function code N/A Standard
Runout (axial/radial) N/A 30um/30um N/A 30um/30um N/A 5um/30um N/A 5um/30um N/A 5um/15um
Accuracy compensation N/A without compensation N/A plus or minus 10 arc-sec N/A without compensation N/A plus or minus 10 arc-sec N/A without compensation
Cable length N/A 0.5m ( for DMN21 w/optical encoder)
Connector N/A Intercontec M17 ( for optical encoder)
Pin N/A Standard
Brake N/A None
Continuous Torque N/A 0.32 N·m
Finish N/A Black Anodized Aluminum N/A Aluminum N/A Black Anodized Aluminum N/A Black Anodized Aluminum N/A Black Anodized Aluminum