Internal Rotation (DMS) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
- Inner rotating structure
- High dynamic, torque and precision
Items |
DMS03-40SP00-S0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP10-S0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP00-S1-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP10-S1-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP00-P0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
|||||
Diameter | N/A 110 mm | |||||||||
Height | N/A 117.5 mm | |||||||||
Encoder type | N/A Incremental | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A PTC Sensor | |||||||||
IP | N/A IP40 | N/A IP65 | N/A IP40 | N/A IP65 | N/A IP40 | |||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 30um/30um | N/A 30um/30um | N/A 30um/30um | N/A 5um/30um | |||||
Accuracy compensation | N/A without compensation | N/A without compensation | N/A plus or minus 10 arc-sec | N/A plus or minus 10 arc-sec | N/A without compensation | |||||
Cable length | N/A M17 ( for optical encoder only) | |||||||||
Connector | N/A Intercontec M17 ( for optical encoder) | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | |||||||||
Continuous Torque | N/A 3.1 N·m | |||||||||
Finish | N/A Black | |||||||||
|