External Rotation (DMY) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
- Outer rotating structure
- Integrated high resolution incremental/absolute feedback system
- High dynamic, torque and precision
- Compatible with special environments
Items |
DMY44-B0SN00-S0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-P0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-A0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-S0-1SS-1-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-P0-1SS-1-0 External Rotation (DMY) Direct Drive Rotary Tables |
|||||
Diameter | N/A 110.7 mm | |||||||||
Height | N/A 123 mm | |||||||||
Encoder type | N/A Absolute | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A None | |||||||||
IP | N/A IP40 | |||||||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 5um/30um | N/A 5um/15um | N/A 30um/30um | N/A 5um/30um | |||||
Accuracy compensation | N/A without compensation | |||||||||
Cable length | N/A 0.3m ( for absolute encoder) | |||||||||
Connector | N/A AMP connector ( for absolute encoder) | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | N/A None | N/A None | N/A Power On | N/A Power On | |||||
Continuous Torque | N/A 4 N·m | |||||||||
Finish | N/A Black | |||||||||
|