Clear
Filter
Nominal Diameter (mm)
Lead (mm)
Ball Diameter (mm)
Pitch Circle Diameter (PCD) (mm)
Root Diameter (RD) (mm)
Circuits
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
63-10T6-FDI-G | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 64.4 mm | Root Diameter (RD) N/A 57.910 mm | Circuits N/A 6 |
80-10T4-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 81.4 mm | Root Diameter (RD) N/A 74.910 mm | Circuits N/A 4 |
80-10T6-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 81.4 mm | Root Diameter (RD) N/A 74.910 mm | Circuits N/A 6 |
40-12T3-FDI-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 3 |
40-12T4-FDI-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 4 |
45-12T3-FDI-G | Nominal Diameter N/A 45 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 46.4 mm | Root Diameter (RD) N/A 39.91 mm | Circuits N/A 3 |
50-12T3-FDI-G | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 3 |
50-12T4-FDI-G | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 4 |
63-12T4-FDI-G | Nominal Diameter N/A 63 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 64.8 mm | Root Diameter (RD) N/A 56.688 mm | Circuits N/A 4 |
63-12T6-FDI-G | Nominal Diameter N/A 63 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 64.8 mm | Root Diameter (RD) N/A 56.688 mm | Circuits N/A 6 |
80-12T4-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 81.8 mm | Root Diameter (RD) N/A 73.688 mm | Circuits N/A 4 |
80-12T6-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 81.8 mm | Root Diameter (RD) N/A 73.688 mm | Circuits N/A 6 |
100-12T4-FDI-G | Nominal Diameter N/A 100 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 101.80 mm | Root Diameter (RD) N/A 93.688 mm | Circuits N/A 4 |
100-12T6-FDI-G | Nominal Diameter N/A 100 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 101.80 mm | Root Diameter (RD) N/A 93.688 mm | Circuits N/A 6 |
45-16T3-FDI-G | Nominal Diameter N/A 45 mm | Lead N/A 16 mm | Ball Diameter N/A 7.144 mm | Pitch Circle Diameter (PCD) N/A 46.6 mm | Root Diameter (RD) N/A 39.299 mm | Circuits N/A 3 |
80-16T3-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 3 |
80-16T4-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 4 |
100-16T4-FDI-G | Nominal Diameter N/A 100 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 4 |
100-16T6-FDI-G | Nominal Diameter N/A 100 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 6 |
80-20T3-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 3 |
80-20T4-FDI-G | Nominal Diameter N/A 80 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 4 |
100-20T4-FDI-G | Nominal Diameter N/A 100 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 4 |