Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 25 mm

F

N/A 65 mm

L

N/A 51 mm

T

N/A 12 mm

D

N/A 42 mm

BCD-E

N/A 53 mm

Start Angle

N/A 30 º

Y

N/A 9.5 mm

X

N/A 5.5 mm

Z

N/A 5.5 mm

S

N/A 12 mm

Oil Hole

N/A 1/8PT

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 25.8 mm

Root Diameter (RD)

N/A 21.744 mm

Circuits

N/A 3

Stiffness

N/A 28 kgf/µm

Dynamic Load

N/A 1272 kgf

Static Load

N/A 2762 kgf