• Ballscrews for Heavy-Load Drive

    Application:

      High-load ball screw can be used for application on injection molding machines, die casting machines, general presses, power cylinders, robot ...
    Features:
      1. Heavy Load:
        A. 2~3 times load capacity than general standard series.
        B. High axial load and acceleration.
        C. Special lubrication design for short stroke.
      2. Accuracy:
        JIS C7
      3. High Speed Operation and High Life:
        Enforced ball circulation systems for high speed condition and achieve long service life.
      4. Option:
        Design in HIWIN Self-lubricant E2 Series.