• R1 Rotating Nuts

    Application:

      Semi-conductor industries, Robots, Wood machines, Laser cutting machines, Transporting equipment.
    Features:
      1. Compact and high positioning:
      It is a compact design using nut and support bearing as an integral uint. 45-degree steel ball contact angle make a better axial load. Zero backlash and higher stiffness construction give a high positioning.
      2. Simple installation:
      It is installed simply by fixing the nut on the housing with bolts.
      3. Rapid feed:
      No inertial effect produced by the integral unit rotating and the shaft fixed. Can select smaller power to meet the rapid feed requirement.
      4. Stiffness:
      Have a higher trust and moment stiffness, because the integral unit have an angular contact construction. There is no backlash while rolling.
      5. Quietness:
      Special end cap design allows steel balls circulating inside the nut. Noise generated by high speed operation lower than ordinary ballscrew.