Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R25-4B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 433 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 383 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R20-20A1-FSW-1510-1620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1210-1320-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1320 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1110-1220-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1220 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1010-1120-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1120 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-910-1020-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1020 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-810-920-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 920 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-710-820-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 820 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-610-720-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 720 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-510-620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-410-520-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 520 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-310-420-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 420 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-10B1-FSW-1289-1399-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1399 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-1189-1299-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1299 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-1089-1199-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1199 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-989-1099-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1099 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-889-999-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 999 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-789-899-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 899 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-689-799-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 799 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-589-699-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 699 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-489-599-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 599 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-389-499-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 499 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-289-399-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 399 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-5B2-FSW-775-885-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 885 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |