Unit of Measure

Shaft Outside Diameter

N/A 20 mm

Outside Diameter

N/A 74 mm

L1

N/A 1089 mm

L2

N/A 1114 mm

L3

N/A 1199 mm

Accuracy Grade

N/A 5

Stroke

N/A 1000 mm

Pitch Circle Diameter (PCD)

N/A 20.8 mm

Root Diameter (RD)

N/A 16.744 mm

Direction

N/A Right Hand

Lead Angle

N/A 8.7 º

Screw P.C.D.

N/A 20.8 mm

Steel Ball Diameter

N/A 3.969 mm

Circuits

N/A 2.5x1

Static Load

N/A 1094 kgf2187 kgf

Dynamic Load

N/A 718 kgf1139 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.2-1.2 kgf·cm0.3 MAX kgf·cm

Spacer Ball

N/A - 1:1