Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R25-4B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 733 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 733 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R28-5B2-FSW-558-733-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 733 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R25-10A2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 733 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-6B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 733 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R28-6B2-FSW-570-745-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 745 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R32-5B2-FSW-565-757-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 757 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-6B2-FSW-565-757-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 757 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R15-10B1-FSW-689-771-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 771 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-689-771-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 771 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R20-4B2-FSW-675-785-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 785 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-10B1-FSW-689-799-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 799 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-710-820-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 820 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R25-5B2-FSW-670-833-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 833 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R32-5B2-FSW-665-857-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 857 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R15-10B1-FSW-789-871-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 871 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R20-5B2-FSW-775-885-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 885 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-10B1-FSW-789-899-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 899 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-810-920-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 920 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R25-4B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 933 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 933 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R28-6B2-FSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-5B2-FSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R25-6B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 933 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R25-10A2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |