Skip to Content
847.827.2270
Email
HIWIN Global
Search
HIWIN Global
Close
About Us
About Hiwin
Careers
Distributors
Factory Certifications
Products
Hiwin Grease & Guns
Mechanical Components
Electrical Components
Modular Tables and Stages
Robots
Industries
Medical
Laboratory
Packaging
Metal Fabrication
General Automation
Resources
Online Catalog/ CAD Downloads
Catalog PDF’s
Installation Instructions
Safety Sheets
Blog
Videos
White Papers
Trade Shows and Events
Contact Us
Request For Quote
Menu
Email
Phone
Search
RFQ
Catalog
All Categories
>
Ballscrews
>
Ground Ballscrew Assemblies
>
Standard Ground Ballscrews
>
FSW Type – Standard Ground Ballscrews
> Item # R32-6B2-FSW-565-757-0.018
All Categories
All Categories
Ballscrews
Ballscrews
Ground Ballscrew Assemblies
Ground Ballscrew Assemblies
Standard Ground Ballscrews
Standard Ground Ballscrews
FSW Type – Standard Ground Ballscrews
FSW Type – Standard Ground Ballscrews
Item # R32-6B2-FSW-565-757-0.018
Item # R32-6B2-FSW-565-757-0.018, FSW Type – Standard Ground Ballscrews
R32-6B2-FSW-565-757-0.018
FSW Type – Standard Ground Ballscrews
Request Information
Email This Page
Printable Page
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
DOWNLOADS
Ballscrew Catalog
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Ballscrew Data
Shaft Outside Diameter
N/A
32 mm
Outside Diameter
N/A
89 mm
L1
N/A
565 mm
L2
N/A
600 mm
L3
N/A
757 mm
Accuracy Grade
N/A
5
Stroke
N/A
450 mm
Pitch Circle Diameter (PCD)
N/A
32.8 mm
Root Diameter (RD)
N/A
28.744 mm
Direction
N/A
Right Hand
Lead Angle
N/A
3.33 º
Screw P.C.D.
N/A
32.8 mm
Steel Ball Diameter
N/A
3.969 mm
Circuits
N/A
2.5x2
Static Load
N/A
3510 kgf
Dynamic Load
N/A
1610 kgf
Axial Play
N/A
- mm
0 mm
Drag Torque
N/A
- kgf·cm
0.48-2.72 kgf·cm
Spacer Ball
N/A
-
1:1
Required Fields
*
Project Name
Project Location
Title
Email
*
First Name
*
Last Name
*
Company
*
Address Line 1
*
Address Line 2
City
*
State
*
Zip/Postal Code
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Phone Number
*
Tracking Info
Submit Request
Need assistance?
Contact an Engineer Directly
Find a Product.
View Our Online Catalog