Hiwin Worldwide
Flange end, double nut, tube above the nut diameter.
26 - 50 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

Sort by
32-6B2-FDV-G N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x2
32-6C1-FDV-G N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 3.5x1
25-6B2-FDV-G N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 2.5x2
25-6C1-FDV-G N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 3.5x1
20-6B1-FDV-G N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 2.5x1
20-6C1-FDV-G N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3.5x1
25-10B1-FDV-G N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 26 mm N/A 21.132 mm N/A 2.5x1
32-8B1-FDV-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x1
32-8B2-FDV-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x2
32-8C1-FDV-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 3.5x1
40-8B1-FDV-G N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 2.5x1
40-8B2-FDV-G N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 2.5x2
40-8C1-FDV-G N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 3.5x1
28-8A2-FDV-G N/A 28 mm N/A 8 mm N/A 4.763 mm N/A 29.0 mm N/A 24.132 mm N/A 1.5x2
28-10B2-FDV-G N/A 28 mm N/A 10 mm N/A 4.763 mm N/A 29.0 mm N/A 24.132 mm N/A 2.5x2
63-8A2-FDV-G N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 1.5x2
63-8A3-FDV-G N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 1.5x3
50-8B1-FDV-G N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x1
50-8B2-FDV-G N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x2
50-8B3-FDV-G N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x3
50-10B2-FDV-G N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 2.5x2
50-10B3-FDV-G N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 2.5x3
50-10C1-FDV-G N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 3.5x1
63-10B2-FDV-G N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 2.5x2
63-10B3-FDV-G N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 2.5x3
26 - 50 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4