Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 36 mm

F

N/A 82 mm

L

N/A 128 mm

T

N/A 12 mm

D

N/A 55 mm

BCD-E

N/A 68 mm

Start Angle

N/A 30 º

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 24 mm

H

N/A 32 mm

W

N/A 42.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 36.8 mm

Root Diameter (RD)

N/A 32.744 mm

Circuits

N/A 2.5x2

Stiffness

N/A 121 kgf/µm

Dynamic Load

N/A 2696 kgf

Static Load

N/A 7937 kgf