Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 116 mm

L

N/A 160 mm

T

N/A 18 mm

D

N/A 75 mm

BCD-E

N/A 95 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 30 mm

H

N/A 45 mm

W

N/A 58.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 51.0 mm

Root Diameter (RD)

N/A 46.132 mm

Circuits

N/A 2.5x2

Stiffness

N/A 165 kgf/µm

Dynamic Load

N/A 4004 kgf

Static Load

N/A 13409 kgf