Clear
Filter
Type
- 13bit encoder
- 17bit encoder
Rated Output
- 100 W
Interface
Encoder Type
- 13bit less-wire incremental encoder
- 17bit serial incremental encoder(HIWIN17)
- Dual Loop (Full closed loop) and 17bit serial absolute encoder
Depth (mm)
- 44
- 64.5
Item # |
Type |
Rated Output |
Interface |
Voltage Range |
Encoder Type |
---|---|---|---|---|---|
D2-0123-E-A0 | Type N/A 13bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0123-F-A0 | Type N/A 13bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0123-S-A0 | Type N/A 13bit encoder | Rated Output N/A 100 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0123-T-A0 | Type N/A 13bit encoder | Rated Output N/A 100 W | Interface N/A Modbus | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2T-0123-E-A4 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0123-E-A5 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0123-F-A4 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0123-F-A5 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0123-K-A4 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A Standard with extension I/O modules | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0123-K-A5 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A Standard with extension I/O modules | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0123-S-A4 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0123-S-A5 | Type N/A 17bit encoder | Rated Output N/A 100 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |