For use with Hiwin 100W motor.
Unit of Measure

Technical Attributes

Type

N/A 17bit encoder

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 45 ºC

Rated Output

N/A 100 W

Interface

N/A EtherCAT(mega-ulink)

Voltage Range

N/A 1/3 phase 110/220VAC

Encoder Type

N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder

Dimensional Drawing


Frame A (D2x-01xx-E(F,K,U)-Ax) - Dimensional Drawing

Dimensions

Depth

N/A 64.5 mm

Width

N/A 180 mm

Height

N/A 169 mm