-
AC Servo and Drives
ac-servo-and-drives
-
AC Servo Motors
Hiwin AC Servo Motors are highly reliable closed-loop systems for high speed, high torque and high efficiency with low heat generation. Optional brake. Choose from 50W to 2kW ratings.
-
AC Servo Drives
Used with Hiwin brushless synchronous servo motors. Communication protocols include EtherCAT(CoE), EtherCAT(mega-ulink), Modbus, I/O.
-
HIMC Multi-Axis Motion Controller
Multi-axis motion control master with versatile programming capabilities for demanding industrial applications.
- Up to 16 fully synchronized axes
- Controller cycle time 250 µ-seconds
- 10/100/1000 Mbps Ethernet/IP host communication
- Multi-task HMPL programming with maximum 64 user tasks
- Software library supported for C/C++/C#/LabVIEW/Python
- Support all mega-ulink 2.0 compatible drives
- I/O module available (HIOM)
- UL certified/CE compliant