Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R10-4B1-FSB-110-180-0.008 | N/A 10 mm | N/A 46 mm | N/A 180 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-4B1-FSB-160-230-0.008 | N/A 10 mm | N/A 46 mm | N/A 230 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-4B1-FSB-210-280-0.008 | N/A 10 mm | N/A 46 mm | N/A 280 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-4B1-FSB-260-330-0.008 | N/A 10 mm | N/A 46 mm | N/A 330 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-4B1-FSB-310-380-0.008 | N/A 10 mm | N/A 46 mm | N/A 380 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-4B1-FSB-360-430-0.008 | N/A 10 mm | N/A 46 mm | N/A 430 mm | N/A 225 kgf449 kgf | N/A 176 kgf280 kgf |
R10-10A1-FSB-167-240-0.008 | N/A 10 mm | N/A 46 mm | N/A 240 mm | N/A 245 kgf489 kgf | N/A 223 kgf354 kgf |
R10-10A1-FSB-217-290-0.008 | N/A 10 mm | N/A 46 mm | N/A 290 mm | N/A 245 kgf489 kgf | N/A 223 kgf354 kgf |
R10-10A1-FSB-267-340-0.008 | N/A 10 mm | N/A 46 mm | N/A 340 mm | N/A 245 kgf489 kgf | N/A 223 kgf354 kgf |
R10-10A1-FSB-317-390-0.008 | N/A 10 mm | N/A 46 mm | N/A 390 mm | N/A 245 kgf489 kgf | N/A 223 kgf354 kgf |
R10-10A1-FSB-367-440-0.008 | N/A 10 mm | N/A 46 mm | N/A 440 mm | N/A 245 kgf489 kgf | N/A 223 kgf354 kgf |