Unit of Measure

Shaft Outside Diameter

N/A 10 mm

Outside Diameter

N/A 46 mm

L1

N/A 110 mm

L2

N/A 125 mm

L3

N/A 180 mm

Accuracy Grade

N/A 3

Stroke

N/A 50 mm

Pitch Circle Diameter (PCD)

N/A 10.2 mm

Root Diameter (RD)

N/A 8.136 mm

Direction

N/A Right Hand

Lead Angle

N/A 7.11 º

Screw P.C.D.

N/A 10.2 mm

Steel Ball Diameter

N/A 2 mm

Circuits

N/A 2.5x1

Static Load

N/A 225 kgf449 kgf

Dynamic Load

N/A 176 kgf280 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.05-0.4 kgf·cm0.1 MAX kgf·cm

Spacer Ball

N/A - 1:1