Item # |
Winding |
Continuous Force [N] |
Continuous Current [Arms] |
Continuous Force(WC) [N] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMFA32L | N/A Low Back EMF | N/A 759 | N/A 9.1 | N/A 1519 | N/A 11.7 | N/A 375 mm |
LMFA33 | N/A Standard | N/A 1139 | N/A 9.3 | N/A 2278 | N/A 17.3 | N/A 536 mm |
LMFA33L | N/A Low Back EMF | N/A 1139 | N/A 13.7 | N/A 2278 | N/A 17.3 | N/A 536 mm |
LMFA34 | N/A Standard | N/A 1519 | N/A 12.4 | N/A 3037 | N/A 22.5 | N/A 697 mm |
LMFA34L | N/A Low Back EMF | N/A 1519 | N/A 18.3 | N/A 3037 | N/A 22.5 | N/A 697 mm |
LMFA41 | N/A Standard | N/A 495 | N/A 2.9 | N/A 990 | N/A 9.5 | N/A 214 mm |
LMFA41L | N/A Low Back EMF | N/A 495 | N/A 4.3 | N/A 990 | N/A 9.5 | N/A 214 mm |
LMFA42 | N/A Standard | N/A 990 | N/A 5.8 | N/A 1979 | N/A 16.2 | N/A 375 mm |
LMFA42L | N/A Low Back EMF | N/A 990 | N/A 8.5 | N/A 1979 | N/A 16.2 | N/A 375 mm |
LMFA43 | N/A Standard | N/A 1484 | N/A 8.7 | N/A 2969 | N/A 23 | N/A 536 mm |
LMFA43L | N/A Low Back EMF | N/A 1484 | N/A 12.8 | N/A 2969 | N/A 23 | N/A 536 mm |
LMFA44 | N/A Standard | N/A 1979 | N/A 11.5 | N/A 3958 | N/A 29 | N/A 697 mm |
LMFA44L | N/A Low Back EMF | N/A 1979 | N/A 17 | N/A 3958 | N/A 29 | N/A 697 mm |
LMFA52 | N/A Standard | N/A 1422 | N/A 6.2 | N/A 2844 | N/A 23.8 | N/A 375 mm |
LMFA52L | N/A Low Back EMF | N/A 1422 | N/A 9.1 | N/A 2844 | N/A 23.8 | N/A 375 mm |
LMFA53 | N/A Standard | N/A 2133 | N/A 9.3 | N/A 4266 | N/A 32.3 | N/A 536 mm |
LMFA53L | N/A Low Back EMF | N/A 2133 | N/A 13.7 | N/A 4266 | N/A 32.3 | N/A 536 mm |
LMFA54 | N/A Standard | N/A 2844 | N/A 12.4 | N/A 5688 | N/A 40.8 | N/A 697 mm |
LMFA54L | N/A Low Back EMF | N/A 2844 | N/A 18.3 | N/A 5688 | N/A 40.8 | N/A 697 mm |
LMFA62 | N/A Standard | N/A 1979 | N/A 5.8 | N/A 3958 | N/A 32.2 | N/A 375 mm |
LMFA62L | N/A Low Back EMF | N/A 1979 | N/A 11.5 | N/A 3958 | N/A 32.2 | N/A 375 mm |
LMFA63 | N/A Standard | N/A 2969 | N/A 8.7 | N/A 5938 | N/A 44.2 | N/A 536 mm |
LMFA63L | N/A Low Back EMF | N/A 2969 | N/A 17.3 | N/A 5938 | N/A 44.2 | N/A 536 mm |
LMFA64 | N/A Standard | N/A 3958 | N/A 11.5 | N/A 7917 | N/A 56.2 | N/A 697 mm |
LMFA64L | N/A Low Back EMF | N/A 3958 | N/A 23.1 | N/A 7917 | N/A 56.2 | N/A 697 mm |