- The HIWIN permanent magnet synchronous linear motor LMFA has a built-in
water cooling system, with a special electromagnetic and thermal design.This
motor has a high thrust density, and a max peak force of 20,000 N.
The three-phase motor is comprised of an iron core primary side (forcer) and a
permanent magnet secondary side (stator).
- Water-cooled design
- Ultrahigh thrust density
- UL and CE certification
- Continuous force range from 74N to 7917N
- Peak force range from 282N to 20,827N
The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.
Unit of Measure
Technical Attributes
|
Dimensional Drawing
|
Dimensions
|
Stator Dimensional Drawing
|
Stator Dimensions
|
Assembled Dimensions
Technical Attributes
Winding |
N/A Standard |
Continuous Force [N] |
N/A 2969 |
Continuous Current [Arms] |
N/A 8.7 |
Continuous Force(WC) [N] |
N/A 5938 |
Continuous Current(WC) [Arms] |
N/A 17.3 |
Peak Force (1s) [N] |
N/A 15620 |
Peak Current (Within 1s.) [Arms] |
N/A 53.7 |
Force Constant[N/Arms] |
N/A 342.7 |
Attraction Force [N] |
N/A 30870 |
Maximum Winding Temperature [ºC] |
N/A 120 |
Electrical Time Constant [ms] |
N/A 12 |
Resistance (line to line at 25ºC) [Ω] |
N/A 4 |
Resistance (line to line at 120ºC) [Ω] |
N/A 5.3 |
Inductance (line to line) [mH] |
N/A 48 |
Pole Pair Pitch [mm] |
N/A 46 |
Back emf Constant (line to line) [Vrms/(m/s)] |
N/A 197.9 |
Motor Constant [N/√W] |
N/A 139.9 |
Thermal Resistance [ºC/W] |
N/A 0.16 |
Thermal Resistance(WC) [ºC/W] |
N/A 0.04 |
Thermal Time Constant [s] |
N/A 150 |
Minimum Flow Rate [L/Min] |
N/A 7.3 |
Temperature of Cooling Water [ºC] |
N/A 20 |
Pressure Drop [bar] |
N/A 2.25 |
Thermal Switch |
N/A 1 x KTY84-130+ 1 x (3 PTC SNM120 In Series) |
Maximum Velocity at Maximum Force [ms] |
N/A 1.12 |
Maximum Electric Power Input [W] |
N/A 40316 |
Maximum Dissipated Heat Output [W] |
N/A 2375 |
Stall Force(WC) [N] |
N/A 4156 |
Stall Current(WC) [Arms] |
N/A 12.1 |
Max. DC Bus [VDC] |
N/A 750 |
Mass of Forcer [kg] |
N/A 44.2 |
Dimensions
Lf - Length of Forcer |
N/A 536 mm |
Wf - Width of Forcer |
N/A 342 mm |
Lf1 |
N/A 402.5 mm |
Wf1 |
N/A 51 mm |
Wf2 |
N/A 240 mm |
Wf3 |
N/A 325.5 mm |
Wf4 |
N/A 245 mm |
Wf5 |
N/A 171 mm |
N |
N/A 4 |
Stator Dimensions
Stator |
N/A
LMF6S1E |
Ls |
N/A 184 mm |
Ls1 |
N/A 188.66 mm |
Ls2 |
N/A 20.97 mm |
Ls3 |
N/A 46 mm |
Ls4 |
N/A 138 mm |
Ws |
N/A 334 mm |
Ws1 |
N/A 158 mm |
Hs |
N/A 18 mm |
Hs1 |
N/A 11.8 mm |
ds |
N/A 9 mm |
d1s |
N/A 15 mm |
Hd1s |
N/A 6 mm |
N |
N/A 4 |