Print Back
    The HIWIN permanent magnet synchronous linear motor LMFA has a built-in water cooling system, with a special electromagnetic and thermal design.This motor has a high thrust density, and a max peak force of 20,000 N. The three-phase motor is comprised of an iron core primary side (forcer) and a permanent magnet secondary side (stator).
    The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.

  • Water-cooled design
  • Ultrahigh thrust density
  • UL and CE certification
  • Continuous force range from 74N to 7917N
  • Peak force range from 282N to 20,827N
LMFA Linear Motor
Unit of Measure
1 2 

Item #

Winding

Continuous Force [N]

Continuous Current [Arms]

Continuous Force(WC) [N]

Mass of Forcer [kg]

Lf - Length of Forcer

LMFA32L N/A Low Back EMF N/A 759 N/A 9.1 N/A 1519 N/A 11.7 N/A 375 mm
LMFA33 N/A Standard N/A 1139 N/A 9.3 N/A 2278 N/A 17.3 N/A 536 mm
LMFA33L N/A Low Back EMF N/A 1139 N/A 13.7 N/A 2278 N/A 17.3 N/A 536 mm
LMFA34 N/A Standard N/A 1519 N/A 12.4 N/A 3037 N/A 22.5 N/A 697 mm
LMFA34L N/A Low Back EMF N/A 1519 N/A 18.3 N/A 3037 N/A 22.5 N/A 697 mm
LMFA41 N/A Standard N/A 495 N/A 2.9 N/A 990 N/A 9.5 N/A 214 mm
LMFA41L N/A Low Back EMF N/A 495 N/A 4.3 N/A 990 N/A 9.5 N/A 214 mm
LMFA42 N/A Standard N/A 990 N/A 5.8 N/A 1979 N/A 16.2 N/A 375 mm
LMFA42L N/A Low Back EMF N/A 990 N/A 8.5 N/A 1979 N/A 16.2 N/A 375 mm
LMFA43 N/A Standard N/A 1484 N/A 8.7 N/A 2969 N/A 23 N/A 536 mm
LMFA43L N/A Low Back EMF N/A 1484 N/A 12.8 N/A 2969 N/A 23 N/A 536 mm
LMFA44 N/A Standard N/A 1979 N/A 11.5 N/A 3958 N/A 29 N/A 697 mm
LMFA44L N/A Low Back EMF N/A 1979 N/A 17 N/A 3958 N/A 29 N/A 697 mm
LMFA52 N/A Standard N/A 1422 N/A 6.2 N/A 2844 N/A 23.8 N/A 375 mm
LMFA52L N/A Low Back EMF N/A 1422 N/A 9.1 N/A 2844 N/A 23.8 N/A 375 mm
LMFA53 N/A Standard N/A 2133 N/A 9.3 N/A 4266 N/A 32.3 N/A 536 mm
LMFA53L N/A Low Back EMF N/A 2133 N/A 13.7 N/A 4266 N/A 32.3 N/A 536 mm
LMFA54 N/A Standard N/A 2844 N/A 12.4 N/A 5688 N/A 40.8 N/A 697 mm
LMFA54L N/A Low Back EMF N/A 2844 N/A 18.3 N/A 5688 N/A 40.8 N/A 697 mm
LMFA62 N/A Standard N/A 1979 N/A 5.8 N/A 3958 N/A 32.2 N/A 375 mm
LMFA62L N/A Low Back EMF N/A 1979 N/A 11.5 N/A 3958 N/A 32.2 N/A 375 mm
LMFA63 N/A Standard N/A 2969 N/A 8.7 N/A 5938 N/A 44.2 N/A 536 mm
LMFA63L N/A Low Back EMF N/A 2969 N/A 17.3 N/A 5938 N/A 44.2 N/A 536 mm
LMFA64 N/A Standard N/A 3958 N/A 11.5 N/A 7917 N/A 56.2 N/A 697 mm
LMFA64L N/A Low Back EMF N/A 3958 N/A 23.1 N/A 7917 N/A 56.2 N/A 697 mm
Unit of Measure
1 2