Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ÂșC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMCA1 | N/A 12 | N/A 2.2 | N/A 48 | N/A 100 | N/A 0.08 | N/A 34 mm |
LMCA2 | N/A 24 | N/A 2.3 | N/A 96 | N/A 100 | N/A 0.15 | N/A 66 mm |
LMCA3 | N/A 34 | N/A 2.1 | N/A 136 | N/A 100 | N/A 0.23 | N/A 98 mm |
LMCA4 | N/A 45 | N/A 2.1 | N/A 180 | N/A 100 | N/A 0.31 | N/A 130 mm |
LMCA5 | N/A 52 | N/A 1.8 | N/A 208 | N/A 100 | N/A 0.38 | N/A 162 mm |
LMCA6 | N/A 62 | N/A 1.8 | N/A 248 | N/A 100 | N/A 0.45 | N/A 194 mm |
LMCA7 | N/A 72 | N/A 1.8 | N/A 289 | N/A 100 | N/A 0.72 | N/A 223 mm |
LMCA8 | N/A 83 | N/A 1.8 | N/A 331 | N/A 100 | N/A 0.88 | N/A 258 mm |
LMCAA | N/A 96 | N/A 1.8 | N/A 386 | N/A 100 | N/A 0.74 | N/A 322 mm |
LMCAC | N/A 124 | N/A 1.8 | N/A 496 | N/A 100 | N/A 0.76 | N/A 386 mm |
LMCB1 | N/A 18 | N/A 2.0 | N/A 72 | N/A 100 | N/A 0.10 | N/A 34 mm |
LMCB2 | N/A 36 | N/A 2.0 | N/A 144 | N/A 100 | N/A 0.20 | N/A 66 mm |
LMCB3 | N/A 54 | N/A 2.0 | N/A 216 | N/A 100 | N/A 0.29 | N/A 98 mm |
LMCB4 | N/A 73 | N/A 2.0 | N/A 292 | N/A 100 | N/A 0.38 | N/A 130 mm |
LMCB5 | N/A 91 | N/A 2.0 | N/A 364 | N/A 100 | N/A 0.48 | N/A 162 mm |
LMCB6 | N/A 109 | N/A 2.0 | N/A 436 | N/A 100 | N/A 0.58 | N/A 194 mm |
LMCB7 | N/A 128 | N/A 2.0 | N/A 512 | N/A 100 | N/A 0.68 | N/A 226 mm |
LMCB8 | N/A 145 | N/A 2.0 | N/A 580 | N/A 100 | N/A 0.72 | N/A 258 mm |
LMCBA | N/A 181 | N/A 2.0 | N/A 724 | N/A 100 | N/A 0.88 | N/A 322 mm |
LMCBC | N/A 216 | N/A 1.8 | N/A 864 | N/A 100 | N/A 1.16 | N/A 386 mm |
LMCC1 | N/A 24 | N/A 2.0 | N/A 98 | N/A 100 | N/A 0.11 | N/A 34 mm |
LMCC2 | N/A 49 | N/A 2.0 | N/A 195 | N/A 100 | N/A 0.21 | N/A 66 mm |
LMCC3 | N/A 73 | N/A 2.0 | N/A 293 | N/A 100 | N/A 0.32 | N/A 98 mm |
LMCC4 | N/A 98 | N/A 2.0 | N/A 391 | N/A 100 | N/A 0.42 | N/A 130 mm |
LMCC5 | N/A 122 | N/A 2.0 | N/A 489 | N/A 100 | N/A 0.53 | N/A 162 mm |