The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
    For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.

  • Three-phase
  • Small inertia, high acceleration
  • Low installation height
  • No cogging
  • No attraction between force
  • Same movement axis can use with multiple
  • Continuous Force Range from 12N to 1003N
  • Peak Force range of 48N to 4012N
Unit of Measure

Specifications

Type

N/A Linear Motors, LMCB Series

Technical Attributes

Continuous Force [N]

N/A 128

Continuous Current [Arms]

N/A 2.0

Peak Force (1s) [N]

N/A 512

Force Constant[N/Arms]

N/A 63.5

Maximum Winding Temperature [ºC]

N/A 100

Electrical Time Constant [ms]

N/A 0.3

Resistance (line to line at 25ºC) [Ω]

N/A 12.6

Inductance (line to line) [mH]

N/A 4.4

Pole Pair Pitch [mm]

N/A 32

Minimum Bending Radius of Cable [mm]

N/A 37.5

Back emf Constant (line to line) [Vrms/(m/s)]

N/A 34.7

Motor Constant [N/√W]

N/A 14.7

Thermal Resistance [ºC/W]

N/A 0.79

Thermal Switch

N/A PTC

Max. DC Bus [VDC]

N/A 330

Mass of Forcer [kg]

N/A 0.68

Dimensional Drawing


LMCB2-LMCBC Serie - Dimensional Drawing

Dimensions

Lf - Length of Forcer

N/A 226 mm

h - Height of Forcer

N/A 79 mm

n

N/A 7

Stator Dimensional Drawing


Stator, LMCB Series - Dimensional Drawing

Stator Dimensions

Stator

N/A LMCBS0
LMCBS1
LMCBS3

Ls

N/A 128 mm192 mm320 mm

Ls2

N/A 32 mm

Ws

N/A 80 mm

Hs

N/A 31.2 mm

ds

N/A 5.5 mm

d1s

N/A 9.5 mm

Hd1s

N/A 8 mm

N

N/A 2 3 5

Assembled Dimensions

Total Installation Height

N/A 94.5 mm

Stator Offset

N/A 1 mm

Air Gap

N/A 1 mm