Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R15-20S1-FSH-186-271-0.018 | N/A 15 mm | N/A 55 mm | N/A 271 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-236-321-0.018 | N/A 15 mm | N/A 55 mm | N/A 321 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-286-371-0.018 | N/A 15 mm | N/A 55 mm | N/A 371 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-336-421-0.018 | N/A 15 mm | N/A 55 mm | N/A 421 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-386-471-0.018 | N/A 15 mm | N/A 55 mm | N/A 471 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-436-521-0.018 | N/A 15 mm | N/A 55 mm | N/A 521 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-486-571-0.018 | N/A 15 mm | N/A 55 mm | N/A 571 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-536-621-0.018 | N/A 15 mm | N/A 55 mm | N/A 621 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-586-671-0.018 | N/A 15 mm | N/A 55 mm | N/A 671 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-636-721-0.018 | N/A 15 mm | N/A 55 mm | N/A 721 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-686-771-0.018 | N/A 15 mm | N/A 55 mm | N/A 771 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-786-871-0.018 | N/A 15 mm | N/A 55 mm | N/A 871 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-886-971-0.018 | N/A 15 mm | N/A 55 mm | N/A 971 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |
R15-20S1-FSH-1086-1171-0.018 | N/A 15 mm | N/A 55 mm | N/A 1171 mm | N/A 510 kgf1030 kgf | N/A 340 kgf540 kgf |