Unit of Measure

Shaft Outside Diameter

N/A 15 mm

Outside Diameter

N/A 55 mm

L1

N/A 1086 mm

L2

N/A 1104 mm

L3

N/A 1171 mm

Accuracy Grade

N/A 5

Stroke

N/A 1000 mm

Pitch Circle Diameter (PCD)

N/A 15.6 mm

Root Diameter (RD)

N/A 12.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 22.2 º

Screw P.C.D.

N/A 15.6 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 1.8x1

Static Load

N/A 510 kgf1030 kgf

Dynamic Load

N/A 340 kgf540 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.15-0.8 kgf·cm0.24 MAX kgf·cm

Spacer Ball

N/A - 1:1