Print Back
Split outer ring with mounting holes (CRBD): Consists of an inner ring and two outer semi-rings with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating the inner ring.
Split outer ring with mounting holes CRBD
Unit of Measure
1 2 

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

CRBD16035CNN N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
CRBD08022CWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD09025CWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD11528CWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD16035CWW N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
Unit of Measure
1 2