Print Back
Cable
Unit of Measure
1 2 

Item #

Item Name

Connector

Length

LMACE04AU N/A Position Signal Cable N/A CN3 N/A 4 m
LMACE05AU N/A Position Signal Cable N/A CN3 N/A 5 m
LMACE06AU N/A Position Signal Cable N/A CN3 N/A 6 m
LMACE07AU N/A Position Signal Cable N/A CN3 N/A 7 m
LMACE08AU N/A Position Signal Cable N/A CN3 N/A 8 m
LMACE09AU N/A Position Signal Cable N/A CN3 N/A 9 m
LMACE10AU N/A Position Signal Cable N/A CN3 N/A 10 m
Unit of Measure
1 2