Item # |
Item Name |
Connector |
Length |
---|---|---|---|
LMACE04AU | N/A Position Signal Cable | N/A CN3 | N/A 4 m |
LMACE05AU | N/A Position Signal Cable | N/A CN3 | N/A 5 m |
LMACE06AU | N/A Position Signal Cable | N/A CN3 | N/A 6 m |
LMACE07AU | N/A Position Signal Cable | N/A CN3 | N/A 7 m |
LMACE08AU | N/A Position Signal Cable | N/A CN3 | N/A 8 m |
LMACE09AU | N/A Position Signal Cable | N/A CN3 | N/A 9 m |
LMACE10AU | N/A Position Signal Cable | N/A CN3 | N/A 10 m |