Item # |
Item Name |
Connector |
Length |
---|---|---|---|
LMACS03F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 3 m |
LMACS04F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 4 m |
LMACS05F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 5 m |
LMACS06F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 6 m |
LMACS07F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 7 m |
LMACS08F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 8 m |
LMACS09F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 9 m |
LMACS10F | N/A Motor Power Cable | N/A Motor connects (U.V.W) | N/A 10 m |
LMACE03AA | N/A Position Signal Cable | N/A CN3 | N/A 3 m |
LMACE04AA | N/A Position Signal Cable | N/A CN3 | N/A 4 m |
LMACE05AA | N/A Position Signal Cable | N/A CN3 | N/A 5 m |
LMACE06AA | N/A Position Signal Cable | N/A CN3 | N/A 6 m |
LMACE07AA | N/A Position Signal Cable | N/A CN3 | N/A 7 m |
LMACE08AA | N/A Position Signal Cable | N/A CN3 | N/A 8 m |
LMACE09AA | N/A Position Signal Cable | N/A CN3 | N/A 9 m |
LMACE10AA | N/A Position Signal Cable | N/A CN3 | N/A 10 m |
LMACE03AM | N/A Position Signal Cable | N/A CN3 | N/A 3 m |
LMACE04AM | N/A Position Signal Cable | N/A CN3 | N/A 4 m |
LMACE05AM | N/A Position Signal Cable | N/A CN3 | N/A 5 m |
LMACE06AM | N/A Position Signal Cable | N/A CN3 | N/A 6 m |
LMACE07AM | N/A Position Signal Cable | N/A CN3 | N/A 7 m |
LMACE08AM | N/A Position Signal Cable | N/A CN3 | N/A 8 m |
LMACE09AM | N/A Position Signal Cable | N/A CN3 | N/A 9 m |
LMACE10AM | N/A Position Signal Cable | N/A CN3 | N/A 10 m |
LMACE03AU | N/A Position Signal Cable | N/A CN3 | N/A 3 m |