High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency
Applications include material handling, arranging, packaging, assembly, dispensing, component insertion, inspection and more.
Covered |
N/A Yes |
Degrees of Freedom |
N/A 4 |
Rated Payload |
N/A 5 kg |
Maximum Payload |
N/A 10 kg |
Max. Working Radius |
N/A 600 mm |
Working Range J1 Axis |
N/A ±130º |
Working Range J2 Axis |
N/A ±150º |
Working Range J3 Axis |
N/A 200 mm |
Working Range J4 Axis |
N/A ±360º |
Repeatability J1-J2 Axis |
N/A ±0.025 mm |
Repeatability J3 Axis |
N/A ±0.01 mm |
Repeatability J4 Axis |
N/A ±0.01º |
Pneumatic Joint |
N/A Ø6 mm x 3 |
Protection Rating |
N/A IP20 |
Controller |
N/A RC4 |
Weight |
N/A 32 kg |
VA |
N/A 816 mm |
VB |
N/A 325 mm |
VC |
N/A 275 mm |
VD |
N/A 410 mm |
VE |
N/A 200 mm |
VF |
N/A 167 mm |
VG |
N/A 780 mm |
Radius VH |
N/A 325 mm |
Radius VI |
N/A 600 mm |
Radius VJ |
N/A 666 mm |
VK |
N/A 150 º |
Radius VL |
N/A 162 mm |
N/A High precision and high flexibility Scara Robot is widely used in various automation field, it can be easily integrated with peripheral control units and combined with linear modules, vision system, end effector etc. In addition to stand alone operations, it can also be used in a system workstation, can easily adapt to changes in production line and enhance quality and effeciency. |