Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 100 |
Length |
N/A 44 mm |
Length Tolerance |
N/A
+0 -1.1 |
Width |
N/A 142 mm |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input 2000r/min |
N/A 137 kgf·m14 N·m |
Peak Torque at Start/Stop |
N/A 333 kgf·m34 N·m |
Instantaneous Permissible
|
N/A 66 kgf·m647 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 1.69 |
Weight |
N/A 2.94 kg |
⌀A h6 |
N/A 110 mm |
B |
N/A 44 mm |
Dimension B Tolerance |
N/A
0 -1.1 |
C |
N/A 42 mm |
D |
N/A 15 mm |
E |
N/A 22 mm |
Dimension E Tolerance |
N/A
+0 -0.1 |
⌀F h7 |
N/A 142 mm |
⌀G H7 |
N/A 114 mm |
⌀H |
N/A 26 mm |
I |
N/A 2.5 mm |
⌀J H7 |
N/A 14 mm |
K Js9 |
N/A 5 mm |
L |
N/A 16.3 mm |
Dimension L Tolerance |
N/A
+0.1 -0 |
N1 |
N/A 12 |
N2 |
N/A 5.5 mm |
O |
N/A 132 mm |
P1 |
N/A 4 |
P2 |
N/A M4 |
P3 |
N/A 15 º |
Q1 |
N/A 16 |
Q2 |
N/A M5 X 8DP |
Q3 |
N/A ø5.5 X 14DP |
R |
N/A 100 mm |
S |
N/A 22.5 º |
T |
N/A 11.25 º |