Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Length |
N/A 37 mm |
Length Tolerance |
N/A
+0 -1.1 |
Width |
N/A 110 mm |
Input Shaft Diameter |
N/A 11 mm |
Rated Torque at Input 2000r/min |
N/A 63 kgf·m6.4 N·m |
Peak Torque at Start/Stop |
N/A 137 kgf·m14 N·m |
Instantaneous Permissible
|
N/A 26 kgf·m255 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.413 |
Weight |
N/A 1.31 kg |
⌀A h6 |
N/A 85 mm |
B |
N/A 37 mm |
C |
N/A 34 mm |
D |
N/A 12 mm |
E |
N/A 20.2 mm |
Dimension E Tolerance |
N/A
+0 -0.1 |
⌀F h7 |
N/A 110 mm |
⌀G H7 |
N/A 88 mm |
⌀H |
N/A 26 mm |
I |
N/A 2.1 mm |
⌀J H7 |
N/A 11 mm |
K Js9 |
N/A 4 mm |
L |
N/A 12.8 mm |
Dimension L Tolerance |
N/A
+0.1 -0 |
N1 |
N/A 12 |
N2 |
N/A 4.5 mm |
O |
N/A 102 mm |
P1 |
N/A 4 |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 16 |
Q2 |
N/A M4 X 7DP |
Q3 |
N/A ø4.5X 10DP |
R |
N/A 77 mm |
S |
N/A 22.5 º |
T |
N/A 11.25 º |