Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 120 |
Length |
N/A 33.5 mm |
Length Tolerance |
N/A
+0 -1.0 |
Width |
N/A 90 mm |
Input Shaft Diameter |
N/A 9 mm |
Rated Torque at Input 2000r/min |
N/A 40 kgf·m4.1 N·m |
Peak Torque at Start/Stop |
N/A 87 kgf·m8.9 N·m |
Instantaneous Permissible
|
N/A 15 kgf·m147 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.193 |
Weight |
N/A 0.81 kg |
⌀A h6 |
N/A 70 mm |
B |
N/A 33.5 mm |
C |
N/A 29 mm |
D |
N/A 8.5 mm |
E |
N/A 20.1 mm |
Dimension E Tolerance |
N/A
+0 -0.1 |
⌀F h7 |
N/A 90 mm |
⌀G H7 |
N/A 70 mm |
⌀H |
N/A 21 mm |
I |
N/A 0.1 mm |
⌀J H7 |
N/A 9 mm |
K Js9 |
N/A 3 mm |
L |
N/A 10.4 mm |
Dimension L Tolerance |
N/A
+0.1 -0 |
N1 |
N/A 12 |
N2 |
N/A 3.5 mm |
O |
N/A 84 mm |
P1 |
N/A 4 |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 16 |
Q2 |
N/A M3X6DP |
Q3 |
N/A ø3.5X705DP |
R |
N/A 62 mm |
S |
N/A 22.5 º |
T |
N/A 11.25 º |