Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 50 |
Length |
N/A 32.5 mm |
Length Tolerance |
N/A
+0 -0.9 |
Width |
N/A 80 mm |
Input Shaft Diameter |
N/A 8 mm |
Rated Torque at Input 2000r/min |
N/A 16 kgf·m1.6 N·m |
Peak Torque at Start/Stop |
N/A 34 kgf·m3.5 N·m |
Instantaneous Permissible
|
N/A 7.1 kgf·m70 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.079 |
Weight |
N/A 0.57 kg |
⌀A h6 |
N/A 60 mm |
B |
N/A 32.5 mm |
C |
N/A 26.5 mm |
D |
N/A 7.5 mm |
E |
N/A 19.5 mm |
Dimension E Tolerance |
N/A
+0 -0.1 |
⌀F h7 |
N/A 80 mm |
⌀G H7 |
N/A 60 mm |
⌀H |
N/A 18 mm |
I |
N/A 0.3 mm |
⌀J H7 |
N/A 8 mm |
N1 |
N/A 12 |
N2 |
N/A 3.5 mm |
O |
N/A 74 mm |
P1 |
N/A 4 |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 20EA 16 |
Q2 |
N/A M3X6DP |
Q3 |
N/A ø3.5X6.5DP |
R |
N/A 54 mm |
S |
N/A 18 º |
T |
N/A 18 º |