Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Length |
N/A 28.5 mm |
Length Tolerance |
N/A
+0 -0.8 |
Width |
N/A 70 mm |
Input Shaft Diameter |
N/A 6 mm |
Rated Torque at Input 2000r/min |
N/A 7.8 kgf·m0.8 N·m |
Peak Torque at Start/Stop |
N/A 23 kgf·m2.4 N·m |
Instantaneous Permissible
|
N/A 4.8 kgf·m47 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.033 |
Weight |
N/A 0.41 kg |
⌀A h6 |
N/A 50 mm |
B |
N/A 28.5 mm |
C |
N/A 23.5 mm |
D |
N/A 7 mm |
E |
N/A 17.6 mm |
Dimension E Tolerance |
N/A
+0 -0.1 |
⌀F h7 |
N/A 70 mm |
⌀G H7 |
N/A 48 mm |
⌀H |
N/A 14 mm |
I |
N/A 0.4 mm |
⌀J H7 |
N/A 6 mm |
N1 |
N/A 8 |
N2 |
N/A 3.5 mm |
O |
N/A 64 mm |
P1 |
N/A 2 |
P2 |
N/A M3 |
P3 |
N/A 22.5 º |
Q1 |
N/A 12 EA 8 |
Q2 |
N/A M3X5DP |
Q3 |
N/A ø3.5 X 6DP |
R |
N/A 44 mm |
S |
N/A 30 º |
T |
N/A 30 º |