Series |
N/A Standard |
Performance |
N/A Sealed Solid Shaft |
Reduction Ratio |
N/A 50 |
Length |
N/A 84.5 mm |
Width |
N/A 115 mm |
Rated Torque at Input 2000r/min |
N/A 76 kgf·m7.8 N·m |
Peak Torque at Start/Stop |
N/A 216 kgf·m22 N·m |
Instantaneous Permissible
|
N/A 39 kgf·m382 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 1.2 |
Weight |
N/A 4.4 kg |
⌀A h7 |
N/A 142 mm |
⌀B |
N/A 115 mm |
⌀C h7 |
N/A 85 mm |
⌀D h7 |
N/A 147 mm |
⌀E h6 |
N/A 14 mm |
F |
N/A 22.5 mm |
G |
N/A 84.5 mm |
H |
N/A 26 mm |
I |
N/A 32 mm |
J |
N/A 26.5 mm |
K |
N/A 25 mm |
L |
N/A 12 mm |
M |
N/A 9.5 mm |
N |
N/A 5 mm |
P |
N/A 5 mm |
Dimension P Tolerance |
N/A
+0 -0.03 |
Q1 |
N/A 11 mm |
Dimension Q1 Tolerance |
N/A
+0 -0.1 |
R |
N/A M5x10DP |
T |
N/A 12 |
U |
N/A 5.5 mm |
V |
N/A 132 mm |
W1 |
N/A 16 |
W2 |
N/A M5x8DP |
W3 |
N/A ø5.5x20.5DP |
X |
N/A 100 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |