Series |
N/A Standard |
Performance |
N/A Sealed Solid Shaft |
Reduction Ratio |
N/A 120 |
Length |
N/A 72.5 mm |
Width |
N/A 110 mm |
Rated Torque at Input 2000r/min |
N/A 67 kgf·m6.8 N·m |
Peak Torque at Start/Stop |
N/A 167 kgf·m17 N·m |
Instantaneous Permissible
|
N/A 31 kgf·m304 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.32 |
Weight |
N/A 2.1 kg |
⌀A h7 |
N/A 110 mm |
⌀B |
N/A 90 mm |
⌀C h7 |
N/A 60 mm |
⌀D h7 |
N/A 115 mm |
⌀E h6 |
N/A 14 mm |
F |
N/A 22.5 mm |
G |
N/A 72.5 mm |
H |
N/A 26 mm |
I |
N/A 26 mm |
J |
N/A 20.5 mm |
K |
N/A 25 mm |
L |
N/A 10.5 mm |
M |
N/A 8.5 mm |
N |
N/A 3 mm |
P |
N/A 5 mm |
Dimension P Tolerance |
N/A
+0 -0.03 |
Q1 |
N/A 11 mm |
Dimension Q1 Tolerance |
N/A
+0 -0.1 |
R |
N/A M5x10DP |
T |
N/A 12 |
U |
N/A 4.5 mm |
V |
N/A 102 mm |
W1 |
N/A 16 |
W2 |
N/A M4x7DP |
W3 |
N/A ø4.5x15.5DP |
X |
N/A 77 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |