Series |
N/A Standard |
Performance |
N/A Sealed Solid Shaft |
Reduction Ratio |
N/A 100 |
Length |
N/A 63.5 mm |
Width |
N/A 90 mm |
Rated Torque at Input 2000r/min |
N/A 40 kgf·m4.1 N·m |
Peak Torque at Start/Stop |
N/A 82 kgf·m8.4 N·m |
Instantaneous Permissible
|
N/A 15 kgf·m147 N·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.137 |
Weight |
N/A 1.38 kg |
⌀A h7 |
N/A 90 mm |
⌀B |
N/A 75 mm |
⌀C h7 |
N/A 50 mm |
⌀D h7 |
N/A 95 mm |
⌀E h6 |
N/A 10 mm |
F |
N/A 16.5 mm |
G |
N/A 63.5 mm |
H |
N/A 21 mm |
I |
N/A 25 mm |
J |
N/A 17.5 mm |
K |
N/A 20 mm |
L |
N/A 10.5 mm |
M |
N/A 9 mm |
N |
N/A 3 mm |
P |
N/A 3 mm |
Dimension P Tolerance |
N/A
-0.004 -0.029 |
Q1 |
N/A 8.2 mm |
Dimension Q1 Tolerance |
N/A
+0 -0.1 |
R |
N/A M3 |
T |
N/A 12 |
U |
N/A 3.5 mm |
V |
N/A 84 mm |
W1 |
N/A 16 |
W2 |
N/A M3x6DP |
W3 |
N/A ø3.5x13.5DP |
X |
N/A 62 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |