Inner Diameter |
N/A 115 mm |
Outside Diameter |
N/A 240 mm |
Width |
N/A 28 mm |
Chamfer |
N/A 1.5 mm |
Oil Holes |
N/A 3 mm |
Number of Mounting Holes |
N/A 12 |
Inner rings PCD |
N/A 139 mm |
Thread Size |
N/A M8 |
Outer rings PCD |
N/A 217 mm |
Mounting Hole Size |
N/A 9 mm |
Mounting Hole Countersink Diameter |
N/A 14 mm |
Mounting Hole Countersink Depth |
N/A 8.6 mm |
Dynamic Load Rating |
N/A 73.1 kN |
Static Load Rating |
N/A 131.9 kN |
da |
N/A 168 mm |
Da |
N/A 188 mm |