Inner Diameter |
N/A 80 mm |
Outside Diameter |
N/A 165 mm |
Width |
N/A 22 mm |
Chamfer |
N/A 1 mm |
Oil Holes |
N/A 3 mm |
Number of Mounting Holes |
N/A 10 |
Inner rings PCD |
N/A 97 mm |
Thread Size |
N/A M5 |
Outer rings PCD |
N/A 148 mm |
Mounting Hole Size |
N/A 5.5 mm |
Mounting Hole Countersink Diameter |
N/A 9.5 mm |
Mounting Hole Countersink Depth |
N/A 5.4 mm |
Dynamic Load Rating |
N/A 40.4 kN |
Static Load Rating |
N/A 63.6 kN |
da |
N/A 117 mm |
Da |
N/A 132 mm |