Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 35 mm

Outside Diameter

N/A 95 mm

Width

N/A 15 mm

Chamfer

N/A 0.6 mm

Oil Holes

N/A 3 mm

Number of Mounting Holes

N/A 8

Inner rings PCD

N/A 45 mm

Thread Size

N/A M4

Outer rings PCD

N/A 83 mm

Mounting Hole Size

N/A 4.5 mm

Mounting Hole Countersink Diameter

N/A 8 mm

Mounting Hole Countersink Depth

N/A 4.4 mm

Dynamic Load Rating

N/A 18.9 kN

Static Load Rating

N/A 23.4 kN

da

N/A 57 mm

Da

N/A 73 mm