Inner Diameter |
N/A 20 mm |
Outside Diameter |
N/A 70 mm |
Width |
N/A 12 mm |
Chamfer |
N/A 0.6 mm |
Oil Holes |
N/A 3 mm |
Number of Mounting Holes |
N/A 6 |
Inner rings PCD |
N/A 28 mm |
Thread Size |
N/A M3 |
Outer rings PCD |
N/A 57 mm |
Mounting Hole Size |
N/A 3.4 mm |
Mounting Hole Countersink Diameter |
N/A 6.5 mm |
Mounting Hole Countersink Depth |
N/A 3.3 mm |
Dynamic Load Rating |
N/A 8.26 kN |
Static Load Rating |
N/A 9.16 kN |
da |
N/A 35 mm |
Da |
N/A 47 mm |