Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 210 mm

Outside Diameter

N/A 380 mm

Width

N/A 40 mm

Chamfer

N/A 2.5 mm

Oil Holes

N/A 6 mm

Number of Mounting Holes

N/A 16

Inner rings PCD

N/A 240 mm

Outer rings PCD

N/A 350 mm

Mounting Hole Size

N/A 14 mm

Mounting Hole Countersink Diameter

N/A 20 mm

Dynamic Load Rating

N/A 142 kN

Static Load Rating

N/A 286.2 kN

da

N/A 277 mm

Da

N/A 299 mm