Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 160 mm

Outside Diameter

N/A 295 mm

Width

N/A 35 mm

Chamfer

N/A 2 mm

Oil Holes

N/A 6 mm

Number of Mounting Holes

N/A 12

Inner rings PCD

N/A 184 mm

Thread Size

N/A M10

Outer rings PCD

N/A 270 mm

Mounting Hole Size

N/A 11 mm

Mounting Hole Countersink Diameter

N/A 17.5 mm

Mounting Hole Depth

N/A 10.8 mm

Dynamic Load Rating

N/A 102 kN

Static Load Rating

N/A 192.3 kN

da

N/A 218 mm

Da

N/A 238 mm