Print Back
Unit of Measure

Specifications

Inner Diameter

N/A 55 mm

Outside Diameter

N/A 120 mm

Width

N/A 15 mm

Chamfer

N/A 0.6 mm

Oil Holes

N/A 3 mm

Number of Mounting Holes

N/A 8

Inner rings PCD

N/A 65 mm

Thread Size

N/A M5

Outer rings PCD

N/A 105 mm

Mounting Hole Size

N/A 5.5 mm

Mounting Hole Countersink Diameter

N/A 9.5 mm

Mounting Hole Depth

N/A 5.4 mm

Dynamic Load Rating

N/A 21.7 kN

Static Load Rating

N/A 30.6 kN

da

N/A 77 mm

Da

N/A 92 mm