High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency.
Applications include material handling, arranging, packaging, assembly, dispensing, component insertion, inspection and more.
Items |
RS405-400-200-LU SCARA Robots |
RS405-400-400-LU SCARA Robots |
RS405-500-200-LU SCARA Robots |
RS405-500-400-LU SCARA Robots |
RS405-400-20P-LU SCARA Robots |
|||||
Covered | N/A No | N/A No | N/A No | N/A No | N/A Yes | |||||
Degrees of Freedom | N/A 4 | |||||||||
Rated Payload | N/A 2 kg | |||||||||
Maximum Payload | N/A 5 kg | |||||||||
Max. Working Radius | N/A 400 mm | N/A 400 mm | N/A 500 mm | N/A 500 mm | N/A 400 mm | |||||
Working Range J1 Axis | N/A ±130º | |||||||||
Working Range J2 Axis | N/A ±130º | |||||||||
Working Range J3 Axis | N/A 200 mm | N/A 400 mm | N/A 200 mm | N/A 400 mm | N/A 200 mm | |||||
Working Range J4 Axis | N/A ±360º | |||||||||
Repeatability J1-J2 Axis | N/A ±0.02 mm | |||||||||
Repeatability J3 Axis | N/A ±0.01 mm | |||||||||
Repeatability J4 Axis | N/A ±0.01º | |||||||||
Pneumatic Joint | N/A Ø6 mm x 2, Ø4 mm x 1 | |||||||||
Protection Rating | N/A IP20 | |||||||||
Controller | N/A RC4 | |||||||||
VA | N/A 602 mm | N/A 602 mm | N/A 702 mm | N/A 702 mm | N/A 602 mm | |||||
VB | N/A 225 mm | N/A 225 mm | N/A 325 mm | N/A 325 mm | N/A 225 mm | |||||
VC | N/A 175 mm | |||||||||
VD | N/A 410 mm | N/A 610 mm | N/A 410 mm | N/A 610 mm | N/A 410 mm | |||||
VE | N/A 200 mm | N/A 400 mm | N/A 200 mm | N/A 400 mm | N/A 200 mm | |||||
VF | N/A 150 mm | N/A 150 mm | N/A 148 mm | N/A 148 mm | N/A 150 mm | |||||
VG | N/A 720 mm | |||||||||
Radius VH | N/A 225 mm | N/A 225 mm | N/A 325 mm | N/A 325 mm | N/A 225 mm | |||||
Radius VI | N/A 400 mm | N/A 400 mm | N/A 500 mm | N/A 500 mm | N/A 400 mm | |||||
Radius VJ | N/A 452 mm | N/A 452 mm | N/A 552 mm | N/A 552 mm | N/A 452 mm | |||||
VK | N/A 130 º | |||||||||
Radius VL | N/A 175 mm | N/A 175 mm | N/A 251 mm | N/A 251 mm | N/A 175 mm | |||||
Weight | N/A 23 kg | |||||||||
|